Set your location and language to prioritise localised information. Continue
Toilet Door

Toilet Door

4.8 out of 5 stars4.8(12 reviews)

Standard solution for interior wood/timber toilet doors with WC Indicator Release. Hardware is in Scandinavian design, high quality brushed stainless steel. Suitable for all types of interior applications.

Door solution is adapted to TEK10/NS11001 Universal Design.

Typical applications: Office/Commercial/Business, Shopping mall/Retail/Commercial, Leisure, Industry, Education, Healthcare, Government/Municipality, Transport, Culture/Cinema.

For more information, please contact us: http://assaabloyopeningsolutions.no/prosjekt

Specification
  • Hardware Set
    • U-form Door Handle, TrioVing Line, Standard: NS-EN 1906, EN 15804 (EPD-ASA-20150275-IAB1-EN)
    • Escutcheon w/Indication, TrioVing Line, Standard: NS-EN 1906, EN 15804 (EPD-ASA-20150275-IAB1-EN)
    • Door Stop, TrioVing Business Line
    • Lock Case, ASSA Connect, Standard: NS 3155, EN 12209, EN 15804 (EPD-ASA-20150275-IAB1-EN)
    • Strike Plate, ASSA Connect, Standard: EN 15804 (EPD-ASA-20150275-IAB1-EN)
Technical specification
  • Unique ref.ID1-WC-NO01
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainWood
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 DescriptionDoorsets
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Norway