Set your location and language to prioritise localised information. Continue
Double Door Secure Entrance

Double Door Secure Entrance

3.9 out of 5 stars3.9(7 reviews)

Security solution for double-leaf fire rated aluminium door with Card Reader Pando™ Secure, Swing Door Operator PSW250 and panic exit device. ARX™ Access Control System provides a secure work environment for everybody.

Door is equipped with powerful, safe and flexible Swing Door Operator PSW250. Excellent solution for egress door for fire or emergency situations.

Door solution is adapted to TEK10/NS11001 Universal Design.

Typical applications: Office/Commercial, Shopping mall, Leisure, Industry, Education, Healthcare, Government/Municipality, Transport.

For more information, please contact us: http://assaabloyopeningsolutions.no/prosjekt

Specification
  • Hardware Set

    [LIST]
    Card Reader, Pando™ Secure, Standard: EN 61000-6-2/-3, SS-EN 60950-1, SS-EN 50581
    Swing Door Operator, EM PSW250, Standard: EN ISO 13849-1, EN 16005, EN 1634-1, EN ISO 14025
    Panic Exit Device, JPM2100, Standard: NS-EN 1125
    Motor Lock, EL590, Standard: EN 179, EN 1125, EN 1634-1, EN 12209
    Magnet Lock, Z4
    [/LIST]

Technical specification
  • Unique ref.ID2-BRC-AK-DA-NO10
  • Product familyInterior Door Solutions
  • Product groupDouble-Aluminium-Self Closing-Access Control
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 DescriptionDoorsets
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Norway