Set your location and language to prioritise localised information. Continue
Timber Door, Select Student Accommodation - Single

Timber Door, Select Student Accommodation - Single

ASSA ABLOY UK single timber/wood door, single acting with ironmongery; of nominal width 986mm and 2089mm height. Finish options include , Powder Coated, Painted, Veneered and Laminated Performance - Rated as ‘severe duty’ to DD171, suitable for use in education and healthcare - Acoustic rating of 33dB Safety - Fire rating FD30S Sustainability - Forest Stewardship Council (FSC) - Programme for the Endorsement of Forest Certification (PEFC) - Environmental Product Declaration, Rack and Pinion closer (EPD-ASA-20150278-IAB1-EN) - Provides a 12 year Whole Life Cost when fitted in a student accommodation application Compatible Standards: EN 1935, EN1154, EN 12209, EN 1303, DD171, BS476 Pt 22&31, ISO 10140, EU Timber Regulation, FSC, PEFC Typical application markets: Student Accommodation For more information, please contact us on www.assaabloy.co.uk/contact-specification-team
Technical specification
  • Unique ref.TSB105A
  • Product familyInterior Door Solution
  • Product groupLiving Select
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainTimber
  • Material secondarySteel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe
United Kingdom