Set your location and language to prioritise localised information. Continue
Exterior Door w/ Escape Route Terminal

Exterior Door w/ Escape Route Terminal

ASSA ABLOY Belgium Solution for a high secured escape route, single leaf aluminium or steel door. This is equipped with a narrow stile version of the OneSystem multipoint self-locking panic lock with B-function, the exit is controlled by a security electric strike with panic function. The door can be released at any time using the emergency button, which also triggers an acoustical and optical alarm. Authorised exit in the direction of escape is obtained using the key switch integrated into the escape door control terminal. The key switch can also be used to set the door to permanent release, to re-lock and to deactivate the alarm. The combination of permanent release and the activated handle of the B-function, creates a temporary free-passage door. Typical applications: Education, School, University, Shopping Mall, Office, Commercial, Health Care For more information, please contact us: http://www.assaabloy.be/en/local/be/specification-and-bim/the-solutions-team-specification/
Specification
  • Hardware Set:
    • Security Multi Point Panic Lock with B-function, OneSystem, Standard: EN 179, EN 1125
    • Cylinder (Europrofile, 2 x half, 1 x double), Protec², by ABLOY, Standard: EN 1303
    • Security Fittings, OneSystem (Handle both sides), Standard: DIN EN 1906, DIN EN 179
    • Door Closer Cam-Motion®, by ASSA ABLOY, Standard: EN1154, DDA/CEN PR 15894, EN 15804 (EPD- ASA-20130275-IBC1-EN)
    • Escape Door Control Terminal Inside, by EffEff, Standard: EltVTR
    • Escape Route Electric Strike, by EffEff, Standard: (EPD-ASA-20150095-IBA1-EN)
    • Key Switch Outside, by EffEff
    • I/O Extension with TS BUS Interface, by EffEff
    • Power Supply, by EffEff
Technical specification
  • Unique ref.XC1-DC-CH-AS-MC-BE12
  • Product familyExterior Door Solutions
  • Product groupSingle-Steel/Aluminium-Self Closing-Panic Device-Escape Route
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Belgium