Set your location and language to prioritise localised information. Continue
Entrance Door w/ Escape Control and Push Bar

Entrance Door w/ Escape Control and Push Bar

ASSA ABLOY Belgium Solution for a high secured escape route, single leaf aluminium or steel door. The door status (open or closed) is monitored via a door contact. An alarm is triggered if the door is opened without authorisation. The alarm can be turned off using a key switch. Equipped with a narrow stile version of the multipoint OneSystem self-locking panic mortise lock and Door closer with Cam-Motion® technology. The lock/door is automatically self-locked as soon as the door closer has closed the door. Typical applications: Education, School, University, Shopping Mall, Office, Commercial, Health Care For more information, please contact us: http://www.assaabloy.be/en/local/be/specification-and-bim/the-solutions-team-specification/
Specification
  • Hardware Set:
    • Multipoint Security Panic Lock Mechanical, OneSystem, Standard: EN 179 and EN 1125
    • Cylinder (Europrofile, 3 x half), Protec², by ABLOY, Standard: EN 1303
    • Security Fitting Half-set, Knob outside, OneSystem, Standard: DIN EN 1906
    • Door Closer Cam-Motion®, by ASSA ABLOY, Standard: EN1154, DDA/CEN PR 15894, EN 15804 (EPD-ASA-20130275-IBC1-EN)
    • Panic Push Bar, OneSystem, Standard. EN 1125, EN 1634, EN 15804
    • Door Surveillance System, by EffEff
    • Key Switch Outside, by EffEff
    • Reed Contact, by EffEff
Technical specification
  • Unique ref.XC1-DC-PB-ML-MC-BE11
  • Product familyExterior Door Solutions
  • Product groupSingle-Steel/Aluminium-Self Closing-Panic Device-Escape Route
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Belgium