ASSA ABLOY Solution for double-leaf aluminium or steel doors. The active leaf of the double door is equipped with a narrow stile version of the OneSystem mortise lock, the passive leaf is equipped with an espagnolette which locks this.
The double door is self-closing using the Cam-Motion® technology with integrated mechanical door coordinator.
Typical applications: Education, School, University, Shopping Mall, Office, Commercial, Health Care
For more information, please contact us: http://www.assaabloy.lu/en/local/lu/specification-and-bim/the-solutions-team-specification/
Specification
Hardware Set:
Mortise Lock, OneSystem Standard project lock, Standard: EN 12209
Espagnolette OneSystem , for (un)locking the passive leaf
Cylinder (Europrofile, double), Protec², by ABLOY, Standard: EN 1303
Security Fittings, OneSystem (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179
Door closers with Cam-Motion®, by ASSA ABLOY, technology with integrated mechanical door coordinator, Standard: EN 1158, (EPD-ASA-20130275-IBC1-EN)