Set your location and language to prioritise localised information. Continue
Exterior Double Door w/ Panic Push Bar

Exterior Double Door w/ Panic Push Bar

ASSA ABLOY Belgium Solution for double-leaf aluminium or steel doors. Both leaves are equipped with the OneSystem panic touch bars. The active leaf and the passive leaf are each equipped with a narrow stile version of the OneSystem mortise panic lock. The lock of the active leaf has an extra locking point on top of the door and B-function. The double door is self-closing using the Cam-Motion® technology with integrated mechanical door coordinator. Typical applications: Education, School, University, Shopping Mall, Office, Commercial, Health Care For more information, please contact us: http://www.assaabloy.be/en/local/be/specification-and-bim/the-solutions-team-specification/
Specification
  • Hardware Set:
    • Mortise Lock with top locking and B-function, OneSystem Panic Lock, Standard: EN 179, EN 1125
    • Passive Leaf Lock, OneSystem, Standard: EN 179, EN 1125
    • Cylinder (Europrofile, half), Protec², by ABLOY, Standard: EN 1303
    • Half Fittings Outside, OneSystem, Standard: DIN EN 1906
    • Door closers with Cam-Motion®, by ASSA ABLOY, technology with integrated mechanical door coordinator, Standard: EN 1158, (EPD-ASA-20130275-IBC1-EN)
    • Carry Bar for guide rail, Double-leaf, by ASSA ABLOY
    • Panic Push Bar, OneSystem, Standard. EN 1125, EN 1634, EN 15804
Technical specification
  • Unique ref.XC2-DC-PB-ML-MC-BE14
  • Product familyExterior Door Solutions
  • Product groupDouble-Steel/Aluminium-Self Closing-Panic Device
  • TypeAssembly (multiple objects)
  • Date of publishing2021-12-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Belgium