We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Emergency Exit Door w/ Escape Control Alarm

Unique ref.: ES1-ML-PE-ET-DC-DE09
Brand: ASSA ABLOY DE
Product family: Exterior Door Solutions
Product group: Singe-Steel/Aluminium-Self Closing-Panic Device-Escape Route
Date of publishing: 2016-10-27
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
ASSA ABLOY Sicherheitstechnik -Emergency Exit Door Solution from the ASSA ABLOY Germany. EXITalarm is an emergency exit door alarm, which detects when the door handle is turning.

Equipped with an OneSystem self-locking panic mortise lock and Door closer with Cam-Motion® technology. The lock/door will be self-locked automatically as soon as the door closer has closed the door.
  • Security Panic Lock Mechanical, OneSystem, Standard: EN 179 and EN 1125
  • Security Fittings, OneSystem (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Door Closer Cam-Motion®, Standard: DIN EN 1154, (EPD-ASA-20130275-IBC1-EN)
  • EXITalarm, Alarm in case of misuse of an emergency exit
Typical applications: Public, Education, School, University, Shopping Mall, Commercial, Congress

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Material main: Steel
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Germany

BIMobject®