Publish your products
Sit-Stand Desk Tensos STSA
Sit-Stand Desk Tensos STSA
Sit-Stand Desk Tensos STSA

    Sit-Stand Desk Tensos STSA

    4.3 out of 5 stars4.3(21 reviews)

    Tensos | Desk

    The perfect combination of ergonomics and design.

    The new Tensos sitting and standing desk system combines ergonomics with modern design. With its electric height adjustment, it enables maximum flexibility for the ideal work position when sitting or standing. The system comes with a slim, round-tube or square-tube T-shaped leg frame available in various colours.

    Specification
      • Adjustment speed of up to 50 mm/s
      • Load capacity of up to 100 kg
      • Electrical height adjustment from 620 to 1270 mm
      • Quiet motor (<50 dBA)
      • Current consumption in stand-by operation < 0.1 W
      • GS-certified according to DIN-EN 527-1, Type A
    Technical specification
    • Unique ref.Sit_Stand_Desk_Tensos_STSA
    • Product familyOffice Furniture
    • Product groupSit/stand desks
    • TypeObject (single object)
    • Date of publishing2021-07-14
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryWood
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit