Publish your products
Sit-Stand Bench Canvaro Compact SBC1618
Sit-Stand Bench Canvaro Compact SBC1618
Sit-Stand Bench Canvaro Compact SBC1618

    Sit-Stand Bench Canvaro Compact SBC1618

    Canvaro Compact | Desk

    A working space for groups with the highest level of comfort. Stand-sit function, integrated privacy screen with sound absorption for enhanced concentration while working. And all this with optimal use of room space.

    Specification
        • Flexible combination to larger working isles for productive teamwork
        • Sound absorbing centre wall to improve room acoustics
        • Electric height-adjustable
        • Versatile functions and planning options
        • Outstanding value for money
        • Convincing quality
      Technical specification
      • Unique ref.Sit_Stand_Bench_Canvaro_Compact_SBC1618
      • Product familyOffice Furniture
      • Product groupSit/stand desks
      • TypeObject (single object)
      • Date of publishing2020-11-24
      • Edition number1
      • Height (mm)740
      • Width (mm)1600
      • Depth (mm)1900
      Related
      • Material mainMetal
      • Material secondaryWood
      • Designed inGermany
      • Manufactured inGermany
      Classification
      • BIMobject CategoryFurniture - Office Tables
      • IFC classificationFurniture
      • UNSPSC nameFurniture and Furnishings
      • UNSPSC code56

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit