Publish your products
400 Series Heavy Duty Service Doors

400 Series Heavy Duty Service Doors

ASTA AMERICA 400 SERIES ROLLING SERVICE DOOR is produced with the highest quality and durability in the industry. The 400 Series consists of 3” — 24, 22, 20, or 18-gauge slats with a flat, curved, or perforated profile. The 400 Series is available in sizes up to 40’ wide or 30’ high (varies by model). The 400 Series is the perfect choice for industrial, commercial, or high cycle applications.

Miami Dade Certified Product

Specification
  • SIX FINISH OPTIONS:

    • White Topcoat
    • Gray Topcoat
    • Tan Topcoat
    • Galvanized
    • Stainless Steel
    • Aluminum

    Powder Coat Finish is available in a variety of color options 40-year film integrity and a 35-year no-chalk/no-fade limited paint warranty.

    STANDARD FEATURES:

    • Enclosed hood
    • Reduction gear chain hoist
    • 3-piece structural steel guides
    • Double angle bottom bar with astragal
    • 2-year limited warranty
    • Guides, bottom bars, and headplates are powder coated black at the factory

    OPTIONS

    • Electric Operation: Easy fast motorized operation at a push of a button (motor mounting plates available upon request).
    • Slide Bolt Locks: Dual steel slide bolt locks attached to bottom suitable for padlocks (padlocks by other) (standard for manual push-up operation).
    • Vision Panels: 5” x 3/4” cut out spaced approximately 3” apart and covered with clear Lexan (Flat Slat Only).
    • Hood Baffle: 8” wide PVC rubber riveted to the inside of the hood.
    • Guide Weather Seal: One-piece vinyl weather seal attached to door guide on the non-coil side (brush seal with retainer available upon request).
    • Insulation (Steel Backed): Refer to 600 series.
    • Windload: Available design to +/- 45 PSF for 16’0” wide (test size). Windload varies by model; for windload availability on larger sizes contact customer service.
    • High Cycle Springs: Available in 50,000 cycles and 100,000 cycles.

Technical specification
  • Unique ref.400-Series-Heavy-Duty-Service-Doors
  • Product familyRolling Steel Doors
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2022-07-12
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Garage Doors
  • IFC classificationDoor
  • UNSPSC nameRolling doors
  • UNSPSC code30171503
  • CSI MasterFormat 2014 Code08 33 00
  • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Canada
Mexico
United States