Publish your products
600 Series Insulated Service Doors

600 Series Insulated Service Doors

ASTA AMERICA 600 SERIES INSULATED ROLLING SERVICE DOOR is produced with the highest quality and durability in the industry.
The 600 Series comes in 24, 22, 20, or 18-gauge slats with a flat profile and 24 or 22-gauge back slat that encloses a 5/8” thick insulation strip between the two slats. The 600 Series is available in sizes 40’ x 16’ to 28’ x 26’ (varies by model). The 600 Series is the perfect choice for industrial, commercial, or climate-controlled applications.

Miami Dade Certified

Specification
  • FIVE FINISH OPTIONS:

    • White Topcoat
    • Gray Topcoat
    • Tan Topcoat
    • Galvanized
    • Stainless Steel

    Powder Coat Finish is available in a variety of color options

    40-year film integrity and a 35-year no-chalk/no-fade limited paint warranty.

    STANDARD FEATURES:

    • Enclosed hood
    • Reduction gear chain hoist
    • 3-piece structural steel guides
    • Double angle bottom bar with weather seal
    • 2-year limited warranty
    • Guides, bottom bars, and headplates are powder coated black at the factory

    OPTIONS

    • Electric Operation: Easy fast motorized operation at a push of a button (motor mounting plates available on request).
    • Slide Bolt Locks: Dual steel slide bolt locks attached to bottom suitable for padlocks (padlocks by other) (standard for manual/push-up operation).
    • Vision Panels: 5” x 3/4” cut out spaced approximately 3” apart and covered with clear Lexan.
    • Windload: Available design to +/- 50 PSF for 16’ wide (22-gauge). Windload varies by size and model; for windload availability on large sizes contact customer service.
    • High Cycle Springs: Available in 50,000 cycles and 100,000 cycles.
Technical specification
  • Unique ref.600-Series-Insulated-Service-Doors
  • Product familyRolling Steel Doors
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2022-10-24
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Garage Doors
  • IFC classificationDoor
  • UNSPSC nameRolling doors
  • UNSPSC code30171503
  • CSI MasterFormat 2014 Code08 33 00
  • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit