Oslo Filter Nozzle Plate 2.5BAR

Oslo Filter Nozzle Plate 2.5BAR

AstralPool high performance vertical bobbin wound filters are manufactured using reinforced polyester with glass fibre, which is completely anti-corrosive, with high mechanical, chemical and thermal resistance. One of its main characteristics is the height of its filtering layer. The higher this is, the better its performance.

Specification
    • Maximum operating temperature 50ºC.
    • Meets section 3 of article 3 of European Pressure Equipment Directive 97/23/CE.
    • Hydraulic pressure to 1.5 x maximum admissible pressure.
    • Calculations of resistance and thickness based on BS-4994 and AD-Merkblatt N1 Standards.
    • PVC interior components and tubing.
    • PP nozzle plates.
    • Connection for air jet washing in models with nozzle plates.
    • Nuts and bolts in S.S. AISI-316
    • EPDM seals and gaskets.
    • Positions of connections, sightglasses and manholes made-tomeasure.
    • Different diameters for connections and drains.

Technical specification
  • Unique ref.Oslo_Filter_Nozzle_Plate_2_5BAR
  • Collection setCommercial Pool Equipment
  • CollectionBobbin Wound Filters
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number1
Related
  • Material mainPolyester
  • Material secondaryFiber Glass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 1.4 CodeJS18
  • Uniclass 1.4 DescriptionSwimming pool water treatment systems
  • Uniclass 2.0 CodeSS-55-70-85
  • Uniclass 2.0 DescriptionSwimming Pool Water Treatment Systems
  • NBS Reference Code55-70-85
  • NBS Reference DescriptionSwimming Pool Water Treatment Systems