Publish your products
Main drains 515x515 ABS Grills Liner Pool
Archived

Main drains 515x515 ABS Grills Liner Pool

Gel coat finish. With gaskets, flange, and screws. Slots < 8 mm. With optional hydrostatic valve.
Specification
  • ABS GRILLE UV PROTECTED
    Code: 28722. Solvent socket outler connection Ø 110 mm – Plastic Grille – Flow 42 m3/h
    Code: 28723. Solvent socket outler connection Ø 125 mm – Plastic Grille – Flow 51 m3/h
    Code: 28724. Solvent socket outler connection Ø 140 mm – Plastic Grille – Flow 66 m3/h
    Code: 28725. Solvent socket outler connection Ø 160 mm – Plastic Grille – Flow 95 m3/h
    Code: 28726. Solvent socket outler connection Ø 200 mm – Plastic Grille – Flow 103 m3/h

Technical specification
  • Unique ref.Main_drains_515x515_ABS_Grills_Liner_Pool
  • Product familyPool Shell Equipment
  • Product groupMain Drains
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number1
Related
  • Material mainPolyester resin
  • Material secondaryFiber Glass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • IFC classificationDistribution Flow Element