Publish your products
Wall Cladding panels TOYS
Wall Cladding panels TOYS
Wall Cladding panels TOYS
Wall Cladding panels TOYS
Wall Cladding panels TOYS

    Wall Cladding panels TOYS

    TOYS

    Our iconic signature mini cladding

    Mini, mini, mini, everything in our range is mini.

    We designed our latest collection while humming this little tune. We've redesigned the profiles that paved the way to our company’s success by reducing them to ½ scale.

    This approach brings us closer to our claddings. A scale that is perfectly suited to close-up product versions, whether on a balcony or indoors.

    Specification
    • Steel Wall Cladding sheets TOYS : 

      - TOYS is a traditional cladding system

      - 8 models available 

      - Width : 360mm to 460mm

      - Length : 500mm to 6000mm

      - Warranty : 30 years depending on the environment

      - Fire reaction : A1

      - Impact resistance : Q4                

    Technical specification
    • Unique ref.toys
    • Product familyWalls Cladding
    • Product groupCladding
    • TypeObject (single object)
    • Date of publishing2024-12-06
    • Edition number1
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit