Publish your products
FRE Composites - Above Ground - Standard Wall (SW) - ID SW Box Connector
Atkore

FRE Composites - Above Ground - Standard Wall (SW) - ID SW Box Connector

FRE Composites Above Ground Fiberglass Conduit system consists of conduits, fittings, conduit bodies and adaptors. It is designed to provide power, telecommunications and transit utilities as well as commercial and industrial markets with a reliable, easily installed carrier for exposed applications. UL Listed and CSA Certified, this system is designed for use above ground as described in the National Electrical Code (NEC) for non-hazardous locations and Canadian Electrical Code (CEC) Part 1. FRE® Above Ground Conduit system is a better, safer, more economical, and longerlasting than PVC, Coated Steel and Rigid Galvanized Steel conduit.

Specification
  • ADVANTAGES

    • Best corrosion protection of any conduit material
    • Nonmetallic. Will not rust or corrode
    • Fire resistant and non-toxic
    • Non-conductive, assuring a safe system
    • Thermal expansion rate is similar to RMC
    • Simple push-fit assembly (TriSealTM one piece injection moulded gasket) – no threading of joints required
    • Low coefficient of friction. Smooth inner wall results in longer cable pulls with no burn-through
    • A much more economical installation compared to PVC coated steel and RMC
    • Lightweight: A 19.68 ft. (6 m) section of 4" (102 mm) conduit weighs less than15 lbs. (7 kg.)

    FEATURES

    • Suitable for indoor use (non-hazardous locations)
    • Available in 3/4" (19 mm) through 8" (203 mm) diameters
    • Complete line of elbows, fittings and conduit bodies
    • Field bendable with hot box
    • Special colors available upon request
    • UL2515/CSA C22.2 No.2515

    ENGINEERING

    • Chemical Inertness. Impervious to a wide spectrum of chemicals and fuels
    • Contains no chlorine, halogen or other toxic materials
    • Temperature range from -40°F to +230°F (-40°C to +110°C)
Technical specification
  • Unique ref.FRE-Composites-Above-Ground-SW-ID-Box-Connector
  • Product familyFRE Composites
  • Product groupAbove Ground SW IPS Fiberglass Conduit System
  • TypeObject (single object)
  • Date of publishing2022-03-09
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryElectrical - Distribution
  • Uniclass 2015 CodePr_65_70_11_20
  • Uniclass 2015 DescriptionConduit fittings
  • CSI MasterFormat 2014 Code26 05 33.13
  • CSI MasterFormat 2014 TitleConduit for Electrical Systems
  • OmniClass Number23-35 33 17
  • OmniClass TitleElectrical Conduits

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit