Set your location and language to prioritise localised information. Continue
FRE Composites ID XW BREATHSAVER® 90° Elbow
Atkore

FRE Composites ID XW BREATHSAVER® 90° Elbow

Our BreathSaver® XW Conduit System products are UL Certified against UL 2196 - 2-Hour Fire rating for both vertical and horizontal installations when installed with Lifeline® RHW-2 cables per FHIT 25C of Prysmian.

FRE Composites is the only fiberglass conduit system manufacturer to be 2-Hour CERTIFIED under UL 2196 both for vertical and horizontal installations.

This is once again being: First in the Field®.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64

or from our BIM website:
http://atkore.com/bim

Specification
  • Extra heavy Wall (XW) conduit
    Conduit built for hazardous locations, subject to physical damage locations (Class1 Division 2). Every product shall have a nominal wall thickness of 0.250” or 6.4mm.

    ID (Inside Diameter)
    Dimensional standard widely utilized in North America for electrical and telecommunication raceways. This trade size has established its Inside Diameter as the constant value.

    KEY PRODUCTS
    Split conduit (Patented design)

    Section of fiberglass conduit cut completely on its longitudinal axis while being hinged at 180° to the longitudinal cut. It can be opened and closed, allowing its installation over existing cables to protect them without having to remove them. The original Split conduit invention was issued to General Electric of Canada (CGE), our former parent company, under U.S. Patent No. 4175593 and Canadian Patent No. 1043277

    H strip
    Thermoplastic strip utilized to seal the split side of a split conduit.

    T strip
    Thermoplastic strip utilized to seal the hinged side of a split conduit.

    Sleeve
    Oversized section (12” or 305 mm in length) of straight conduit used to repair a damage section of a conduit.

    Wobble coupling
    Non-watertight fitting allowing for vertical and horizontal movements (±3°) of the raceway.

    Skew Wobble coupling
    Non-watertight fitting allowing for vertical and horizontal movements (±7.5°) of the raceway.

    O-Ring Expansion Joint
    Section of conduit including a deep socket unthreaded female section and a gasketed male section of conduit. It is designed to accommodate the thermal expansion and contraction of long sections of straight conduit resulting from ambient temperature variation. This guarantees the water tightness of the joint and no dislocation of the fitting.

    O-Ring Expansion/Deflection Joint
    Similar to O-Ring expansion joint described above, but designed to accommodate slight vertical changes in the direction of the incoming conduit by means of a flexible neoprene sleeve located at the exit of the expansion joint.

    Hangers (Intermediate or Anchored)
    Corrosion protected metallic supports utilized to hang conduit raceways in above ground installations.

    KEY TECHNICAL DESCRIPTIONS
    Glass content

    Weight percent of glass fiber present in the conduit, as % of total weight.

    Span distance
    Distance between conduit supports which varies based on the selected cable weight and conduit trade size.

    Deflection
    Deformation of conduit due to the weight of the cable installed inside it. Deflection is a function of the diameter and weight of the cables, and of the distance between conduit supports. Measured in inches.

    Coefficient of thermal expansion
    Ratio representing the change in linear dimension of a section of conduit resulting from changes in temperature (delta T°).

    Coefficient of friction
    Ratio of the force tending to maintain contact between two surfaces and the force which opposes the sliding of the surfaces one along the other.

Technical specification
  • Unique ref.FRE_Composites_ID_XW_BREATHSAVER_90_Elbow
  • Collection setFRE Composites
  • CollectionBreathSaver® XW ID Fiberglass Conduit System
  • TypeObject (single object)
  • Date of publishing2022-02-07
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryElectrical - Distribution
  • Uniclass 2015 CodePr_65_70_11_20
  • Uniclass 2015 DescriptionConduit fittings
  • CSI MasterFormat 2014 Code26 05 33.13
  • CSI MasterFormat 2014 TitleConduit for Electrical Systems
  • OmniClass TitleElectrical Conduits
  • OmniClass Number23-35 33 17

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe