Publish your products
Liune D3 Smooth white sliding door

Liune D3 Smooth white sliding door

Easy to use! When it is open, the door is inside the wall structure. Start the door moving by clicking it out from inside the structure. Pull the door closed by its handle. Liune Door gives freedom to live. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.d3
  • Product familySliding doors
  • Product groupLiune D3
  • TypeObject (single object)
  • Date of publishing2012-11-22
  • Edition number1
  • Height (mm)2170
  • Width (mm)1950
  • Depth (mm)95
Related
  • Material mainMDF board
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC namePocket doors
  • UNSPSC code30171508
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit