Publish your products
Liune D8 Panel door

Liune D8 Panel door

Liune Door D8/25 contains: [LIST]Sliding-door ready made element unit. White 3-panel door leaf and frame components. Door mechanisms are installed and finalized already during the manufacturing process. Installation screws. Electric conduit. Installation guide. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.d8
  • Product familySliding doors
  • Product groupLiune D8
  • TypeObject (single object)
  • Date of publishing2012-11-22
  • Edition number1
  • Height (mm)2170
  • Width (mm)2958
  • Depth (mm)95
Related
  • Material mainMDF board
  • Material secondaryGlass
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC namePocket doors
  • UNSPSC code30171508
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit