Set your location and language to prioritise localised information. Continue
KSA Chain drives DC/DCZ

KSA Chain drives DC/DCZ

KSA chain drives from AUMÜLLER are manufactured with the forces of 600 N and 1200 N. Due the compact drive housing, KSA chain drives are ideally suitable for the reliable opening and closing of windows in facades and roofs.
  • Electronic speed regulation for synchronised running of the drives and specially low noise development when in ventilation operation
  • Suitable for surface mounted drives
  • Robust, corrosion-resistant design
  • Universal brackets and casement brackets for all common profile systems
  • Housing of natural, anodised aluminium, RAL9016 or upon request in other RAL colours
  • Particularly easy to install paintable cover profile with a length of up to 4.5 m, suitable for covering one or several drives over the complete window width/height
  • The connection cable can be run out of the housing on either side
  • Programmable parameters of intelligent S12 electronic cut-off switch:
  • Synchronised multi-operation of up to 4 opening and 2 locking drives with sequence control
  • Soft start and soft stop at the end of stroke control
  • Stroke length, closing force, speed
  • Reversing the direction in overload cut-off during the shift
  • Rebate control
  • M-COM for automatic synchronised run of multi drive applications and automatic sequence control with FV locking drives (S3/S12 SW V2)
Specification
  • [LIST] Application: Natural ventilation, SHEV, ferralux®-NSHEV Internal intelligent cut-off-switch S12 Programmable special functions M-COM for automatic synchronised run of multi drive systems and automatic sequence Option for DC - ytpe: Adjustable chain tension / Mechanical chain unlocking Option for DC Z-type: Programmable feedback limit position „OPEN“ and „CLOSE“ (max. 24 V, 500 mA) Control with FV locking drives (S3/S12 SW V2) Rated voltage: 24V DC (± 20%) Rated current: 0,9 A Risidual ripple: max. 2 Vpp Cut-off current: 1,2 A Rated power: 22 W Duty-cycle: 30 % (ON: 3 min./OFF: 7 min.) Protection rating: IP 32 Ambient temperature: -5°C...+75°C Pulling force max: 600 N Pushing force max: 600 N Pullout Force: 3.000 N (fastening depended) Life cycle: 10.000 Cycles Temperature Stability: B300°C, according to EN 12101-2) Chain: Rigid backed stainless steel chain Connection cable: non-halogen, grey 5 x 0,5 mm², ~ 5m Speed: s < 400 ≙ 8,0 mm/s; s 500 – 600 8,0 mm/s -12,0 mm/s; s > 600 ≙ 8,0 mm/s – 13,5 mm/s Hub: 250 – 1.500 mm (± 5 %) Total length: 461 – 1.097 mm Aluminium housing (W x H): 56 x 40 [/LIST] KSA mounting Due to their slim design, chain drives from AUMÜLLER lie flat on the window profiles. They can be used in SHEV systems and for natural ventilation via automated windows, mainly in façades. The window openers are installed either installed surface mounted or integrated into the profile. The preferred installation locations are window frames (main closing edge or side closing edge). It is also possible to mount chain drives to side-hung, bottom-hung, top-hung, friction hinged and parallel outward opening windows. Because of a microprocessor-controlled load dependend cut-off switch, synchronous operation with multi drive applications or sequential controls with locking drives or object-specific special solutions are possible without additional devices.
Technical specification
  • Unique ref.ksa-dc-dcz
  • Product familyDrives
  • Product groupChain Drives
  • TypeObject (single object)
  • Date of publishing2016-09-22
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryWindows - Window Openers
  • IFC classificationActuator
  • UNSPSC nameWindows
  • UNSPSC code301716

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe