Publish your products
TRS 370 Full Height Turnstile

TRS 370 Full Height Turnstile

The TRS37x range full-height turnstiles are designed to ensure high-security access control and management of the flow of persons. 

The fruit of more than 40 years of experience, the sturdiness of their design and their total autonomy makes these full height turnstiles particularly suitable to the external security of high-traffic sensitive sites, such as industrial, sports and commercial complexes, offices, airports, power plants, amusement parks, military bases, parking facilities, etc. 

The full height turnstiles in the range are bi-directional and activated manually. They can also be linked together in line. In this full height turnstile range, the TRS 370 is a single gate turnstile with 3 wings, thereby allowing users easy passage in a 120° segment.

Specification
  • TECHNICAL CHARACTERISTICS (STANDARD)

    Power supply (*) Single phase 120 / 230 VAC - 50/60 H

    Nominal Power consumption (*) 70 W

    Operating temperature from -10 to +50°C

    Max. relative humidity 95%, without condensation

    Net weight 393 kg

    Flow 15 to 20 passages per minute, depending on the reaction time of the access control system

    MCBF (Mean cycles between failures) With recommended maintenance: 3,000,000 cycles

    MTTR (Mean Time To Repair) 20 minutes

    IP 43

    Conforms to EC standards

Technical specification
  • Unique ref.TRS370
  • Product familyAccess
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2019-04-04
  • Edition number1
  • Height (mm)2289.5
  • Width (mm)1540
  • Depth (mm)1540
Related
  • Material mainSteel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)393
Classification
  • BIMobject CategoryDoors - Security
  • Uniclass 2015 CodeAc_20_75_75
  • Uniclass 2015 DescriptionSecure entering and exiting

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit