Publish your products
BLG77 High Security Barrier- USA/CAN
BLG77 High Security Barrier- USA/CAN
BLG77 High Security Barrier- USA/CAN
BLG77 High Security Barrier- USA/CAN
BLG77 High Security Barrier- USA/CAN
BLG77 High Security Barrier- USA/CAN

    BLG77 High Security Barrier- USA/CAN

    The BLG77 is able to close off access to secure sites and restrict both vehicle and pedestrian traffic.  These high security gates are designed for intensive use, can function in a great variety of climatic conditions and are highly reliable.

    The BLG77 automatic gates have a reinforced housing and chain link fence to dissuade fraudulent entries. The arm is mechanically locked when in the open and closed positions and the opening cycle is between 10 and 12 seconds depending on the options. One of the fastest gates in the industry! This gate is ETL Listed to UL325 standard to ensure maximum user safety.

    The BLG77 is designed for intensive use (more than 1,000 passages a day) and offers a consistent performance in all climate conditions (down to minus 49°F with heaters).

    Specification
    • STANDARD TECHNICAL CHARACTERISTICS:

      Power supply 230 VAC single phase for the main supply

      (Do not connect to a floating network or to high impedance earthed industrial distribution network)

      Barrier arm length:

      BLG 77 H : L = 5.080 m - H = 3.356 m

      BLG 77 M : L = 5.080 m - H = 2.137 m.

      BLG 77 L : L = 6.350 m - H = 2.137 m.

      BLG 77 HL : L = 6.350 m - H = 2.746 m.

      Opening time 10 seconds.

      Tip support Electromagnetic locking tip support.

      Motor 560 W Three phase

      Frequency 50 Hz

      Resistance of the barrier to wind (even if opened)

      BLG 77 L & BLG 77 M : 120 km/h.

      BLG 77 H & BLG 77 HL : 100 km/h.

      Strip heater to warm the gearbox 200 W

      Gearbox type reduction ratio: 100:1

      Net weight 640 kg (with barrier fence)

      Operation temperatures -25°C to +50°C

      Clutch Heavy-duty

      Mechanical endurance (MCBF) (with recommended preventive maintenance)

      750.000 cycles at a rate of 100 complete

      cycles/hrs max with a maximum of 1000

      complete cycles per day


    Technical specification
    • Unique ref.BLG77USACAN
    • Product familyAccess
    • Product groupBarrier
    • TypeObject (single object)
    • Date of publishing2020-06-17
    • Edition number1
    • Height (inches)112
    • Width (inches)241
    • Depth (inches)26
    Related
    • Material mainPowder coated steel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)640
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Road Accessories
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_46
    • Uniclass 2015 DescriptionLift barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit