Smartlane 910 - USA/CANSmartlane 910 - USA/CAN
View previous images
View next images

Smartlane 910 - USA/CAN

The SmartLane 910 Security Entrance Lanes  provide a high level of bidirectional access control  without  compromising user safety. The units optimize  the use of floor space while ensuring ease of passage.  
• UL 325 certified, which ensures additional user safety 

• High-performance detection system to eliminate unauthorized use and false alarms 

• The wide walkway of the SmartLane 910 is adapted to the mobility-impaired and is ideal for wheelchairs, large carts or wide objects

Specification
  • STANDARD TECHNICAL CHARACTERISTICS

    Electrical supply Single-phase 230 VAC + ground, 50/60 Hz.
    (Do not connect to a floating network or to high impedance earthed industrial distribution network)

    Three-phase asynchronous 120 W motor.

    Nominal consumption 250 W / per gate.

    Ambient T° of operation from 0 °C to +50 °C

    Relative humidity max. 95% without condensation

    Net weight of a cabinet depending on its configuration (left, right, intermediate): between 180 kg and 250 kg.

    Min opening or closing times
    Opening time: 0.7 s
    Closing time: 0.8 s
    (Minimum movement times, configurable. These times do not take into account the reaction of the access control system. The passage request memory function makes it possible to accelerate the flow: no closing between 2 requests)

    MCBF (Average number of cycles between breakdowns), when respecting recommended maintenance: 5.000.000.

    IP40

    CAN bus communication between the various modules making up the passage.

    Conforms to CE standards. The silicon protection strip on mobile leaf option is necessary to comply with the norms related to impact force.

Technical specification
  • Unique ref.smart910usacan1Lane
  • Collection setSpeed Lanes Turnstiles
  • CollectionSmart
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
  • Height (inches)40.15
  • Width (inches)17
  • Depth (inches)47.25
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inCanada
  • Manufactured inCanada
  • Weight Net (Lbs)400
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 1.4 CodeL451
  • Uniclass 1.4 DescriptionTurnstiles
  • Uniclass 2.0 CodeSS-25-32-35-90
  • Uniclass 2.0 DescriptionTurnstile Systems
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States