Publish your products
TRS 370 USA/CAN
TRS 370 USA/CAN
TRS 370 USA/CAN
TRS 370 USA/CAN

    TRS 370 USA/CAN

    The TRS 370 is a full height turnstile with 3 mobile arm obstacles made of clear acrylic.  It offers a high level of security while maintaining a comfortable passage space for the user.

    - safe, simple and effective equipment allowing for intensive, prolonged use

    - Automatic access control enables single passage without the need for a supervisor, reducing security costs.

    - Long term investment based on exceptional durability.

    Applications: Administrative buildings, schools, hospitals, sports complexes etc

    Specification
    • GENERAL SPECIFICATIONS

      Input power 120 VAC/60 Hz (with ground)

      Consumption 70 W (nominal)

      Maximum relative humidity 95 %, without condensation

      Operating temperature (without optional heater) 14 °F to 122 °F [-10 °C to 50 °C]

      Maximum throughput(1) 15 to 20 passages per minute

      Weight 864,6 lbs [393 kg]

      Passage width 26 2/16 in (664 mm)

      MCBF (Mean Cycle Between Failure) 3 000 000 cycles, with recommended maintenance

      MTTR (Mean Time To Repair) 20 minutes

      Certification ETL listed no 3117963

      Conform to UL std 325

      Certified to CAN/USA

      std C22.2 NO 247


    Technical specification
    • Unique ref.TRS370USACAN
    • Product familyAccess
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)90
    • Width (inches)60
    • Depth (inches)53
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)864.6
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_20_75_75
    • Uniclass 2015 DescriptionSecure entering and exiting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit