Publish your products
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors
Eclipse™ Sliding Glass Pocket Doors

    Eclipse™ Sliding Glass Pocket Doors

    4.3 out of 5 stars4.3(10 reviews)

    The Pocket Sliding Glass Door slides smoothly into our Solare Double Glazed Partition System or a solid traditional wall offering a space saving, ultramodern interior entryway, pleasing to the eye.

    Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Glass Pocket Door fits into straight configuration. A pair of Glass Pocket doors is also an option for wider entryways. Our 48” stainless steel pull handle comes standard with each door. Lockable pull handle hardware is also available. Each pocket door system includes stainless steel components and a floor track for door location. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.

    Specification
      • Highlights: 4″ Stainless Steel handles are standard, Locking mechanisms are available, Curved applications are available, Floor track for the door location, top hung door rollers
      • Glazing Available: 3/8″ & 1/2″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
      • Integration: The Pocket Sliding Glass Door slides smoothly into any of our double glazed wall systems. It retracts between the fixed panels for an ultra-modern entryway.
    Technical specification
    • Unique ref.avanti-eclipse-pocket-door
    • Product familySliding Doors
    • Product groupPocket Doors
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States