Casablanca 9137 - Avonite Surfaces® Acrylic Solid Surface

Avonite Surfaces®
The Avonite Surfaces® Acrylic Solid Surface portfolio includes a variety of designs and colors to fit every project. It can be used in vertical or horizontal applications, can be applied in straight or curved lines, and is thermoformable into a myriad of shapes.

Avonite Surfaces® sets the NEW STANDARD in the INDUSTRY by offering a WIDE range of acrylic solid surface sheets, in the WIDEST range of available standard widths and thicknesses. Ultimate flexibility for our Customers!

Our manufacturing process allows our customers to order the perfect size for their project. RIGHT SIZE™, the MTS programs and our CUSTOM program simply eliminate waste, cut costs, and saves hours, upon hours, in fabrication and installation time. Avonite Surfaces® offers widths up to 60 in., lengths up to 204 in. and thickness offered from 3 mm up to 19 mm.


Avonite Surfaces® Acrylic Solid Surface Features & Benefits:

  • Broad palette of colors, patterns and designs
  • Thermoformable for curved and custom applications
  • Non-porous surface
  • Easy to clean
  • Stain resistant
  • NSF Certified Food Zone Safe
  • Bacteria- and chemical-resistant
  • Repairable surface
  • Inconspicuous seams
  • Veined patterns available
  • From whites and beiges to bold colors, from solid to large chip-filled, from monochromatic to multi-colored, the only limit is your imagination!

Also see our STUDIO Collection®, a brand of Aristech Surfaces, products are aesthetically pleasing and statement-making design resins to visually inspire.  STUDIO Collection® offers translucent, luminous colors for architectural and design applications.

9137

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Antarctica Asia Europe Middle East North America Oceania South America
Angola
Antarctica
Armenia
Andorra
United Arab Emirates
Antigua and Barbuda
American Samoa
Argentina
Burkina Faso
Bouvet Island
Azerbaijan
Albania
Afghanistan
Anguilla
Australia
Bolivia
Burundi
South Georgia and the South Sandwich Islands
Bangladesh
Austria
Bahrain
Aruba
Cook Islands
Brazil
Benin
Heard Island and McDonald Islands
Brunei
Åland Islands
Egypt
Barbados
Fiji
Chile
Botswana
French Southern and Antarctic Lands
Bhutan
Bosnia and Herzegovina
Israel
Saint-Barthélemy
Federated States of Micronesia
Colombia
Democratic Republic of the Congo
Cocos (Keeling) Islands
Belgium
Iraq
Bermuda
Guam
Ecuador
Central African Republic
China
Bulgaria
Iran
Caribbean Netherlands
Kiribati
Falkland Islands (Islas Malvinas)
Republic of the Congo
Christmas Island
Belarus
Jordan
The Bahamas
Marshall Islands
French Guiana
Côte d'Ivoire
Georgia
Switzerland
Kuwait
Belize
Northern Mariana Islands
Guyana
Cameroon
Hong Kong
Cyprus
Lebanon
Canada
New Caledonia
Peru
Cape Verde
Indonesia
Czech Republic
Oman
Costa Rica
Norfolk Island
Paraguay
Djibouti
India
Germany
Palestine
Curaçao
Nauru
Suriname
Algeria
British Indian Ocean Territory
Denmark
Qatar
Dominica
Niue
Uruguay
Western Sahara
Japan
Estonia
Saudi Arabia
Dominican Republic
New Zealand
Venezuela
Eritrea
Kyrgyzstan
Spain
Syria
Grenada
French Polynesia
Ethiopia
Cambodia
Finland
Turkey
Greenland
Papua New Guinea
Gabon
South Korea
Faroe Islands
Yemen
Guadeloupe
Pitcairn Islands
Ghana
Kazakhstan
France
Guatemala
Palau
The Gambia
Laos
United Kingdom
Honduras
Solomon Islands
Guinea
Sri Lanka
Guernsey
Haiti
Tokelau
Equatorial Guinea
Myanmar (Burma)
Gibraltar
Jamaica
Timor-Leste
Guinea-Bissau
Mongolia
Greece
Saint Kitts and Nevis
Tonga
Kenya
Macau
Croatia
Cayman Islands
Tuvalu
Comoros
Maldives
Hungary
Saint Lucia
United States Minor Outlying Islands
Liberia
Malaysia
Ireland
Collectivity of Saint Martin
Vanuatu
Lesotho
Nepal
Isle of Man
Martinique
Wallis and Futuna
Libya
Philippines
Iceland
Montserrat
Samoa
Morocco
Pakistan
Italy
Mexico
Madagascar
Singapore
Jersey
Nicaragua
Mali
Thailand
Liechtenstein
Panama
Mauritania
Tajikistan
Lithuania
Saint Pierre and Miquelon
Mauritius
Turkmenistan
Luxembourg
Puerto Rico
Malawi
Taiwan
Latvia
El Salvador
Mozambique
Uzbekistan
Monaco
Sint Maarten
Namibia
Vietnam
Moldova
Turks and Caicos Islands
Niger
Montenegro
Trinidad and Tobago
Nigeria
Macedonia (FYROM)
United States
Reunion
Malta
Saint Vincent and the Grenadines
Rwanda
Netherlands
British Virgin Islands
Seychelles
Norway
U.S. Virgin Islands
Sudan
Poland
Saint Helena
Portugal
Sierra Leone
Romania
Senegal
Serbia
Somalia
Russia
South Sudan
Sweden
São Tomé and Príncipe
Slovenia
Swaziland
Svalbard and Jan Mayen
Chad
Slovakia
Togo
San Marino
Tunisia
Ukraine
Tanzania
Vatican City
Uganda
Mayotte
South Africa
Zambia
Zimbabwe