Avonite Surfaces®
The Avonite Surfaces® Acrylic Solid Surface portfolio includes a variety of designs and colors to fit every project. It can be used in vertical or horizontal applications, can be applied in straight or curved lines, and is thermoformable into a myriad of shapes.
Avonite Surfaces® sets the NEW STANDARD in the INDUSTRY by offering a WIDE range of acrylic solid surface sheets, in the WIDEST range of available standard widths and thicknesses. Ultimate flexibility for our Customers!
Our manufacturing process allows our customers to order the perfect size for their project. RIGHT SIZE™, the MTS programs and our CUSTOM program simply eliminate waste, cut costs, and saves hours, upon hours, in fabrication and installation time. Avonite Surfaces® offers widths up to 60 in., lengths up to 204 in. and thickness offered from 3 mm up to 19 mm.
Avonite Surfaces® Acrylic Solid Surface Features & Benefits:
Also see our STUDIO Collection®, a brand of Aristech Surfaces, products are aesthetically pleasing and statement-making design resins to visually inspire. STUDIO Collection® offers translucent, luminous colors for architectural and design applications.
7501
Region availability
North America | Europe | Asia | Africa | Oceania | South America | Antarctica |
---|---|---|---|---|---|---|
United States | Poland | Turkey | Morocco | Australia | Brazil | French Southern and Antarctic Lands |
Canada | Spain | Mongolia | Algeria | Papua New Guinea | Colombia | Antarctica |
Greenland | Portugal | Georgia | Tunisia | New Zealand | Venezuela | Bouvet Island |
Mexico | Italy | Armenia | Libya | Fiji | Guyana | Heard Island and McDonald Islands |
Haiti | France | Azerbaijan | Egypt | Timor-Leste | Suriname | South Georgia and the South Sandwich Islands |
Cuba | United Kingdom | Kazakhstan | Sudan | Solomon Islands | French Guiana | |
Dominican Republic | Ireland | Turkmenistan | Chad | New Caledonia | Peru | |
Puerto Rico | Norway | Iran | Niger | Vanuatu | Ecuador | |
The Bahamas | Sweden | Iraq | Mali | American Samoa | Argentina | |
Jamaica | Denmark | South Korea | Mauritania | Cook Islands | Bolivia | |
Guatemala | Netherlands | Japan | Western Sahara | Federated States of Micronesia | Chile | |
Belize | Germany | China | Ethiopia | French Polynesia | Paraguay | |
Honduras | Belgium | India | Eritrea | Guam | Falkland Islands (Islas Malvinas) | |
El Salvador | Switzerland | Pakistan | Somalia | Kiribati | Uruguay | |
Nicaragua | Austria | Afghanistan | Madagascar | Marshall Islands | ||
Costa Rica | Hungary | Uzbekistan | Mozambique | Nauru | ||
Panama | Czech Republic | Kyrgyzstan | Tanzania | Niue | ||
Anguilla | Ukraine | Saudi Arabia | Kenya | Norfolk Island | ||
Antigua and Barbuda | Moldova | Jordan | Uganda | Northern Mariana Islands | ||
Aruba | Slovakia | Syria | Rwanda | Palau | ||
Barbados | Romania | Lebanon | Burundi | Pitcairn Islands | ||
Bermuda | Croatia | Israel | South Sudan | Samoa | ||
British Virgin Islands | Slovenia | Yemen | Democratic Republic of the Congo | Tokelau | ||
Caribbean Netherlands | Bulgaria | Oman | South Africa | Tonga | ||
Cayman Islands | Bosnia and Herzegovina | United Arab Emirates | Botswana | Tuvalu | ||
Collectivity of Saint Martin | Macedonia (FYROM) | Qatar | Zimbabwe | United States Minor Outlying Islands | ||
Curaçao | Finland | Sri Lanka | Zambia | Wallis and Futuna | ||
Dominica | Serbia | Bangladesh | Angola | |||
Grenada | Montenegro | Myanmar (Burma) | Namibia | |||
Guadeloupe | Greece | Laos | Nigeria | |||
Martinique | Albania | Vietnam | Cameroon | |||
Montserrat | Belarus | Thailand | Central African Republic | |||
Saint Kitts and Nevis | Lithuania | Cambodia | Republic of the Congo | |||
Saint Lucia | Russia | Malaysia | Gabon | |||
Saint Pierre and Miquelon | Latvia | Indonesia | Equatorial Guinea | |||
Saint Vincent and the Grenadines | Estonia | Philippines | Burkina Faso | |||
Saint-Barthélemy | Iceland | Taiwan | Ghana | |||
Sint Maarten | Cyprus | Brunei | Benin | |||
Trinidad and Tobago | Svalbard and Jan Mayen | Bhutan | Togo | |||
Turks and Caicos Islands | Andorra | British Indian Ocean Territory | Côte d'Ivoire | |||
U.S. Virgin Islands | Faroe Islands | Christmas Island | Liberia | |||
Gibraltar | Cocos (Keeling) Islands | Guinea | ||||
Guernsey | Hong Kong | Sierra Leone | ||||
Isle of Man | Macau | Guinea-Bissau | ||||
Jersey | Maldives | Senegal | ||||
Liechtenstein | Nepal | Cape Verde | ||||
Luxembourg | North Korea | Comoros | ||||
Malta | Singapore | Djibouti | ||||
Monaco | Tajikistan | Lesotho | ||||
San Marino | Bahrain | Malawi | ||||
Vatican City | Kuwait | Mauritius | ||||
Åland Islands | Palestine | Mayotte | ||||
Reunion | ||||||
Saint Helena | ||||||
São Tomé and Príncipe | ||||||
Seychelles | ||||||
Swaziland | ||||||
The Gambia |