We are using cookies to provide our services

By using our services you agree to our use of cookies

Stony Peak 7747 - Avonite Surfaces® Acrylic Solid Surface

Unique ref.: Avonite-7747
Brand: Avonite Surfaces
Product family: Avonite Surfaces
Product group: Acrylic Solid Surface
Width (inches): 30
Height (inches): 144
Depth (inches): 0.5
Date of publishing: 2019-05-14
Edition number: 1
Type: Object (single object)
Download (6)

Avonite Surfaces® The Avonite Surfaces® Acrylic Solid Surface portfolio includes a variety of designs and colors to fit every project. It can be used in vertical or horizontal applications, can be applied in straight or curved lines, and is thermoformable into a myriad of shapes.

Avonite Surfaces® sets the NEW STANDARD in the INDUSTRY by offering a WIDE range of acrylic solid surface sheets, in the WIDEST range of available standard widths and thicknesses. Ultimate flexibility for our Customers!

Our manufacturing process allows our customers to order the perfect size for their project. RIGHT SIZE™, the MTS programs and our CUSTOM program simply eliminate waste, cut costs, and saves hours, upon hours, in fabrication and installation time. Avonite Surfaces® offers widths up to 60 in., lengths up to 204 in. and thickness offered from 3 mm up to 19 mm.

Avonite Surfaces® Acrylic Solid Surface Features & Benefits:

  • Broad palette of colors, patterns and designs
  • Thermoformable for curved and custom applications
  • Non-porous surface
  • Easy to clean
  • Stain resistant
  • NSF Certified Food Zone Safe
  • Bacteria- and chemical-resistant
  • Repairable surface
  • Inconspicuous seams
  • Veined patterns available
  • From whites and beiges to bold colors, from solid to large chip-filled, from monochromatic to multi-colored, the only limit is your imagination!

7747


Material main: Acrylic
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 130

BIMobject Category: Kitchen - Counter tops
IFC classification: Material
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-12-97
Uniclass 2.0 Description: Worktops
Uniclass 2015 Code: Pr_25_71_63_81
Uniclass 2015 Description: Solid surface resin-based sheets
NBS Reference Code: 35-12-97
NBS Reference Description: Worktops
CSI MasterFormat 2014 Code: 12 44 00
CSI MasterFormat 2014 Title: Bath Furnishings
OmniClass Number: 23-21 19 00
OmniClass Title: Casework
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Kitchen - Counter tops

Name Value
Countertop Material Acrylic Solid Surface

All BIM objects are real products from real manufacturers confirmed and approved