Publish your products
Glazed sliding door Flo-Motion Single Door - Type E32
Glazed sliding door Flo-Motion Single Door - Type E32

    Glazed sliding door Flo-Motion Single Door - Type E32

    ***** For Clear Opening Calculator, please follow the URL in the Technical Description, under the 'Links' tab. *****

    The Low Friction Manual Sliding Door System That Can Be Operated By Fingertip Control

    Specifically designed for the new Alder Hey Children's Hospital to provide child friendly, full width, glazed bedroom and ward doors. The average opening force of the 200+ Flo-Motion® doors installed at Alder Hey was 10N - less than 50% of the original specified force requirement.

    Flo-Motion® doors feature recirculating ball guides on a special low resistance linear track with a damper mechanism. The door sets are fabricated using extruded aluminium profiles and include a self-supporting "goalpost" frame. The standard doorset will be fixed to suitable and solid supports or structural steels installed by the Building Contractor.

    The sliding door panels should easily be operated by hand. Once installed, every sliding door is digitally force tested 3 times as specified and a certificate issued showing the mean average opening & closing force with test data in graph format. The system will work in conjunction with doors of a larger mass and weight – please refer to product literature. In addition to the standard formats and glazing options, be-spoke designs can also be offered.

    ABOUT US

    Innovation

    Axis are the proud manufacturers of the multi award winning Flo-Motion® manual sliding door system that was designed specifically for BDP Architects and installed at the new Alder Hey Children’s Hospital. With a variety of bespoke designs, the Flo-Motion® has now been installed in 12 UK hospitals and specified for many more future builds.

    Automatic Doors

    Specialising in pedestrian entrances and independently owned, Axis is also the sole UK distributor for Stanley Automatic and Healthcare Doors as well as Manusa Healthcare Doors. Axis is an active member of ADSA (Automatic Door Suppliers Association) and recommends that all installations comply with EN16005 with regards to safety. Our range of automatic door products includes sliding and swing door systems, all tailor-made to suit specific applications.

    Our product portfolio also includes low level aluminium facades, curtain wall and manual door sets. From a central UK operation, Axis offer a complete fabrication, installation and maintenance service.

    Know-how

    Axis has extensive knowledge and experience in the Construction and Automatic Door industries, dealing with a wide range of clients in both the public and private sectors.

     

     


    Specification
    • FLO-MOTION® TYPE E32

      SINGLE DOOR SLIDING OVER A WALL

      • Description - Manual aluminium framed sliding internal glazed door system with the door sliding over a wall. Door to be severe duty standard including sliding door mechanism.
      • Manufacturer - Axis Entrance Systems Ltd.
      • Product reference - Axis Flo-motion® Sliding Door System Type E32
      • Doorset Specification - The aluminium doorset to be formed from non-thermal aluminium extruded box section and to include a self-supporting "goal post" frame consisting of two jambs (152mm and 100mm x 45mm profiles) and a 125mm x 100mm transom bar with a 7mm reinforced face. The door to close onto the "slam post" that forms part of the jamb. The frame to fit within the structural opening (refer to door schedule for dimensions) with the door sliding over a solid wall.
      • Handing – Left (E32L) or right hand (E32R) door opening viewed from pelmet side. Refer to drawing and door schedule.
      • Track System - The sliding door to employ a "low friction" recirculating bearing system & track. A "damper" mechanism (not self or soft closing) to be installed and active when the door is at the closed and fully open positions. A pelmet to conceal the track and complete with a "hold open" lid for ease of maintenance. For overall track length, refer to door schedule for dimensions.
      • Sliding Door – Formed from various 100mm x 47mm aluminium profiles. The door to be prepared with a bottom channel to operate with a floor mounted nylon guide.
      • Material Finish – SAA (satin anodised aluminium)
      • Seals - Neoprene seals to be fitted to the leading edge of the sliding door, the rear stile facing the fixed screen and on the transom bar.
      • Handles - One pair of "back to back" nylon handles, 600mm in length, to be fitted to the sliding door leaf.
      • Manual Locking – Refer to door schedule
      • Electric locking – Refer to door schedule
      • Threshold – Refer to door schedule
      • Glazing – Refer to door schedule and manufacturer’s door parameters. Units to be secured using appropriate beads & gaskets.
      • Manifestation – Refer to door schedule
      • Blind Operation – Refer to door schedule
      • Structural Support - The doorset will be fixed to suitable supports (e.g. masonry or structural steels). Assessment by clients Structural Engineer and installed by the Building Contractor. Refer to Manufacturer’s drawings for Type E32.
      • Structural Opening Dimensions – Refer to door schedule and manufacturer’s door parameters
      • Clear Opening Width – Refer to door schedule (distance between frame and leading edge of door when in the fully open position).
      • Clear Opening Height - Refer to door schedule (distance between bottom of pelmet & FFL).
      • Force Testing – The manual sliding doors should be easily operated by hand. The sliding doors to be digitally force tested 3 times (distance determined by door width). A certificate to be issued showing the mean average opening & closing force of 10N (+/-5N) with test data in graph format. Refer to door schedule and manufacturer’s door parameters.
      • Architraves & Trims – Refer to door schedule
    Technical specification
    • Unique ref.SingleDoor_TypeE32
    • Product familyFlo Motion
    • Product groupSingle Slide
    • TypeObject (single object)
    • Date of publishing2017-05-01
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Glazed Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 13 11
    • OmniClass TitleAluminum Screen Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit