Publish your products
Glazed sliding door Flo-Motion Telescopic - Type T32
Glazed sliding door Flo-Motion Telescopic - Type T32

    Glazed sliding door Flo-Motion Telescopic - Type T32

    ***** For Clear Opening Calculator, please follow the URL in the Technical Description, under the 'Links' tab. *****

    The Low Friction Manual Sliding Door System That Can Be Operated by Fingertip Control

    Specifically designed for BDP Architects and installed at the new Alder Hey Children's Hospital to provide child friendly, full width, glazed bedroom and ward doors. The average opening force of the 200+ Flo-Motion® doors installed at Alder Hey was 10N - less than 50% of the original specified force requirement.

    Flo-Motion® doors feature recirculating ball guides on a special low resistance linear track with a damper mechanism. The door sets are fabricated using extruded aluminium profiles and include a subframe with a reinforced transom bar. The standard doorset will be fixed to suitable and solid supports or structural steels installed by the Building Contractor.

    The sliding door panels should easily be operated by hand. Once installed, every sliding door is digitally force tested three times as specified and a certificate issued showing the mean average opening & closing force with test data in graph format.

    The system will work in conjunction with doors of a larger mass and weight – please refer to product literature. In addition to the standard formats and glazing options, be-spoke designs can also be offered.

    ABOUT US

    Innovation

    Our innovation credentials are best demonstrated by the invention and design of our own multi-award-winning range of Flo-Motion® manual sliding door system.

    With a variety of bespoke designs, Flo-Motion® doors have been installed in over one hundred hospitals and specified for many more future builds.

    Expertise

    Axis Entrances is an independent company, established in 1987. Our long and successful history gives us a wealth of experience and expertise, which positions us an industry leader, well-versed in working with architects and main contractors.

    Automatic Doors

    As recognised experts in our field, we also supply, install and service the doors from our carefully chosen supply partners, including Doorson & Manusa. These close partnerships ensure we have solutions for almost all internal and external entrances.

    Specification
    • FLO-MOTION® TYPE T32

      TELESCOPIC DOORS SLIDING OVER AN ADJACENT WALL OR GLAZED SCREEN

      Description - Manual aluminium framed telescopic glazed door system for “surface” applications. Doors and corrosion resistant sliding track mechanisms to be severe duty with low opening and closing forces.

      Manufacturer - Axis Entrance Systems Ltd.

      Product reference - Axis Flo-Motion® Telescopic Door System Type T32.

      Doorset Specification - To be formed from non-thermal aluminium extruded box section and to include a jamb (faced fixed to the wall) and a transom bar fitted within the aperture (both 100mm x 45mm profiles).

      The doors to slide over an adjacent wall, glazed screen or both.

      Handing – Viewed from the pelmet side, handing is defined by position of door opening. Refer to door schedule and drawing.

      Track System - The doors to employ a "low friction" recirculating bearing system sliding in an aluminium track with anti-derailing feature and interchange section. Door carriers to be stainless steel and "damper" mechanisms (not self or soft closing) to be active when the door is at the closed and fully open positions. To be surface fitted onto a suitably supported wall with a sloping canopy concealing the track.

      Durability – Externally tested for Axis to 1,000,000 cycles exceeding the requirements of BS EN1527:2019.

      Sustainability – 95% recyclable.

      Warranty – 5 years from date of installation.

      Sliding Door Panels - The doors (fast & slow) to be connected by a unique sequencing device to allow doors to function as one and arrive at the open and closed positions at the same time. The secondary door (slow) to be prepared with a concealed bottom channel to operate with a floor mounted nylon guide. The primary door (fast) to be prepared to accept a floating bottom guide connected to the secondary panel. Doors formed from various 100mm x 45mm and 47mm aluminium profiles to BS EN 12020-2:2022. which is secured within the frame structure by two concealed aluminium channels. Glass is secured using appropriate beads & gaskets.

      Fixed Panel – Formed from similar profiles as the doors and secured within the frame structure by two aluminium channels. Variable sliding and fixed panel sizes available as a bespoke option.

      Material finish - Polyester Powder Coat to standard RAL or BS colour to BS EN 12206-1:2021.

      Seals & Gaskets - Neoprene bubble gasket to be fitted to the leading edge of the sliding door, the rear door stile facing the fixed screen or wall and on the transom bar.

      Handles - One pair of "back-to-back" offset stainless-steel handles, 600mm in length - options available.

      Manual and Electric Locking – Refer to door schedule – options available.

      Glazing – Refer to door schedule and manufacturer’s door parameters – options available.

      Glass Acoustic Rating – Refer to door schedule and requirements - options available.

      Manifestation – Refer to door schedule.

      Blind Operation – Refer to door schedule.

      Aperture - The doorset will be fitted above the opening and onto a suitably supported wall (e.g. reinforced partitioning, masonry or structural steels). Assessment by clients Structural Engineer and installed by the Building Contractor or their nominated service provider. Refer to Manufacturer’s drawings for Type T32.

      Structural Opening Dimensions – Refer to door schedule and manufacturer’s door parameters.

      Clear Opening Width – Refer to door schedule (distance between frame and leading edge of the door when in the fully open position).

      Clear Opening Height - Refer to door schedule (distance between bottom of pelmet & FFL).

      Force Testing – The manual sliding doors should be easily operated by hand and digitally force tested 3 times (distance determined by door width). A certificate to be issued showing the mean average opening & closing force of 10N (+/-5N) with test data in graph format. Refer to door schedule and manufacturer’s door parameters.

      Options - Architraves, Trims, Thresholds, Midrails & Canopy Types – Refer to door schedule.

    Technical specification
    • Unique ref.Telescopic_TypeT32
    • Product familyFlo Motion
    • Product groupTelescopic
    • TypeObject (single object)
    • Date of publishing2026-10-10
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Glazed Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 11 66.23
    • CSI MasterFormat 2014 TitleAluminum Screen Doors and Frames
    • OmniClass Number23-17 11 13 13 11
    • OmniClass TitleAluminum Screen Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City