Publish your products
10625USA AXOR ShowerSolutions ShowerHeaven 720/720 3jet 2.5 GPM without lighting
10625USA AXOR ShowerSolutions ShowerHeaven 720/720 3jet 2.5 GPM without lighting
    AXOR

    10625USA AXOR ShowerSolutions ShowerHeaven 720/720 3jet 2.5 GPM without lighting

    AXOR ShowerSolutions ShowerHeaven 720/720 3jet 2.5 GPM without lighting
    Specification
    • Surfaces:

      - 10625801 Stainless Steel Optic

      Specification:

      • consists of: overhead shower, basic set

      • shower head size: 720 x 720 mm

      • spray type: RainAir, Rain, MonoRain

      • flow rate Rain spray (at 3 bar): 9,5 l/min

      • flow rate Mono spray (at 3 bar): 9,5 l/min

      • flow rate RainAir spray (at 3 bar): 9,5 l/min

      • maximum flow rate at 3 bar: 9,5 l/min

      • spray zones: Bodyzone - outer overhead shower zone, Rainzone - inner overhead shower zone with AirPower function, Mono spray at Ø 17 mm

      • frame: brushed stainless steel

      • material spray disc: metal

      • spray disc surface: fully finished matching spray face

      • the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets

      • installation: flush with the ceiling

      • connection thread: NPT ½

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.10625USA
    • Product familyOverhead showers
    • Product groupAXOR ShowerSolutions
    • TypeObject (single object)
    • Date of publishing2025-04-28
    • Edition number1
    • Height (mm)7
    • Width (mm)720
    • Depth (mm)750
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit