Publish your products
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet and shoulder shower
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet and shoulder shower
    AXOR

    AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet and shoulder shower

    AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet and shoulder shower
    Specification
    • Surfaces: - 12595007 Chrome - 12595677 Matt Black - 12595347 Brushed Black Chrome - 12595997 Polished Gold Optic Specification: • consists of: overhead shower, baton hand shower, shoulder shower, shower thermostat, shower hose • shower head size: 110 x 220 mm • spray type overhead shower: PowderRain • shower arm length: 324 mm • scald protection at 40° • adjustable hot water limitation • isolated water conduction • mounting type: concealed • suitable for continuous flow water heaters • projection: 425 mm
    Technical specification
    • Unique ref.12595CHN
    • Product familyShower panels with thermostat
    • Product groupAXOR ShowerComposition
    • TypeObject (single object)
    • Date of publishing2023-12-15
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)6
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit