Publish your products
AXOR Starck Shower column with thermostat and overhead shower 240 1jet 1.75 GPM
AXOR

AXOR Starck Shower column with thermostat and overhead shower 240 1jet 1.75 GPM

AXOR Starck Shower column with thermostat and overhead shower 240 1jet 1.75 GPM
Specification
  • Surfaces: - 12673001 Chrome - 12673671 Matt Black - 12673341 Brushed Black Chrome - 12673801 Stainless Steel Optic Specification: • consists of: shower column, overhead shower, baton hand shower, shower thermostat, shower hose • shower head size: 240 mm • overhead shower AXOR Starck • spray type: PowderRain • spray type hand shower: Rain, Mono • protection against scalding: at 40 °C • hot water restriction • outlets controlled via turning handle • suitable for continuous flow water heaters • installation: wall-mounted • non-return valve • 2 functions
Technical specification
  • Unique ref.12673USA
  • Product familyAXOR Starck
  • Product groupShower columns
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)14.2
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011613
  • ETIM NameShower column/panel
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit