Publish your products
13625USA AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
13625USA AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
    AXOR

    13625USA AXOR Basic set for single lever basin mixer for concealed installation wall-mounted

    AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
    Specification
    • Surfaces: - 13625181 n.a. Specification: • sound-decoupled installation • connection dimension: G ½
    Technical specification
    • Unique ref.13625USA
    • Product familyAXOR
    • Product groupConcealed Basic set washbasin mixer
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)98
    • Width (mm)130
    • Depth (mm)108
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States