Publish your products
AXOR Montreux 3-h.bas.mix.180 lev.hdl.chr.
AXOR Montreux 3-h.bas.mix.180 lev.hdl.chr.
    AXOR

    AXOR Montreux 3-h.bas.mix.180 lev.hdl.chr.

    AXOR Montreux 3-hole basin mixer 180 with lever handles and pop-up waste set
    Specification
    • Surfaces:

      - 16514000 Chrome

      - 16514020 Polished Chrome

      - 16514140 Brushed Bronze

      - 16514250 Brushed Gold Optic

      - 16514300 Polished Red Gold

      - 16514310 Brushed Red Gold

      - 16514330 Polished Black Chrome

      - 16514340 Brushed Black Chrome

      - 16514800 Stainless Steel Optic

      - 16514820 Brushed Nickel

      - 16514950 Brushed Brass

      - 16514990 Polished Gold Optic

      Specification:

      • consists of: 3-hole basin mixer, waste set

      • ComfortZone 180

      • projection: 175 mm

      • spout height: 178 mm

      • swivel range 120°

      • spray type: normal spray

      • maximum flow rate at 3 bar: 5 l/min

      • ceramic valves hot/ cold 90°

      • suitable for continuous flow water heaters

      • pop-up waste set G 1¼

      • connection type: G ⅜ connections

      • connection dimension: DN15

    Technical specification
    • Unique ref.16514000
    • Product familyAXOR Montreux
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)291
    • Width (mm)346
    • Depth (mm)225
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.3
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit