Publish your products
AXOR Montreux 4-h.f-set tiled lever h.chr.
AXOR

AXOR Montreux 4-h.f-set tiled lever h.chr.

AXOR Montreux 4-hole tile mounted bath mixer with lever handles
Specification
  • Surfaces: - 16554000 Chrome - 16554020 Polished Chrome - 16554130 Polished Bronze - 16554140 Brushed Bronze - 16554250 Brushed Gold Optic - 16554260 Brushed Chrome - 16554300 Polished Red Gold - 16554310 Brushed Red Gold - 16554330 Polished Black Chrome - 16554340 Brushed Black Chrome - 16554800 Stainless Steel Optic - 16554820 Brushed Nickel - 16554830 Polished Nickel - 16554930 Polished Brass - 16554950 Brushed Brass - 16554990 Polished Gold Optic Specification: • consists of: 4-hole tile mounted bath mixer, hand shower, shower hose, shower holder • 2 functions • projection: 196 mm • spray type mixer: normal spray • spray type hand shower: RainAir • maximum pull-out length of hand shower: 1.10 m • maximum flow rate at 3 bar: 21 l/min • flow rate for bath spout at 3 bar: 21 l/min • flow rate of hand shower at 3 bar: 15 l/min • ceramic valves hot/ cold 90° • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
Technical specification
  • Unique ref.16554000
  • Product familyAXOR Montreux
  • Product groupBath mixers
  • TypeObject (single object)
  • Date of publishing2017-03-14
  • Edition number1
  • Height (mm)298
  • Width (mm)461
  • Depth (mm)261
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)5.7
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationValve
  • ETIM CodeEC010862
  • ETIM NameBath mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia
Åland Islands
Israel
Albania
Türkiye
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit