Publish your products
AXOR ShowerSolution 300/300 2jet ceiling chrome
AXOR

AXOR ShowerSolution 300/300 2jet ceiling chrome

AXOR ShowerSolutions Overhead shower 300/300 2jet with ceiling connection
Specification
  • Surfaces: - 35320000 Chrome - 35320020 Polished Chrome - 35320130 Polished Bronze - 35320140 Brushed Bronze - 35320250 Brushed Gold Optic - 35320260 Brushed Chrome - 35320300 Polished Red Gold - 35320310 Brushed Red Gold - 35320330 Polished Black Chrome - 35320340 Brushed Black Chrome - 35320800 Stainless Steel Optic - 35320820 Brushed Nickel - 35320830 Polished Nickel - 35320930 Polished Brass - 35320950 Brushed Brass - 35320990 Polished Gold Optic Specification: • consists of: overhead shower, ceiling connector • shower head size: 300 x 300 mm • spray type: PowderRain, Intense PowderRain • Select button on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 18 l/min • flow rate PowderRain spray (at 3 bar): 18 l/min • flow rate Intense PowderRain (at 3 bar): 17 l/min • minimum flow pressure: 1,7 bar • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: ceiling • connection dimension: DN15 • suitable for continous flow water heaters • not included: basic set
Technical specification
  • Unique ref.35320000
  • Product familyAXOR ShowerSolutions
  • Product groupOverhead showers
  • TypeObject (single object)
  • Date of publishing2019-04-01
  • Edition number1
  • Height (mm)157
  • Width (mm)300
  • Depth (mm)300
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)6.4
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011383
  • ETIM NameShower head
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia
Åland Islands
Israel
Albania
Türkiye
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City