Publish your products
AXOR ShowerSolutions Overhead shower 220 1jet 1.5 GPM
AXOR ShowerSolutions Overhead shower 220 1jet 1.5 GPM
    AXOR

    AXOR ShowerSolutions Overhead shower 220 1jet 1.5 GPM

    AXOR ShowerSolutions Overhead shower 220 1jet 1.5 GPM
    Specification
    • Surfaces: - 35369001 Chrome - 35369671 Matt Black - 35369341 Brushed Black Chrome - 35369251 Brushed Gold Optic - 35369821 Brushed Nickel Specification: • shower head size: 220 mm • spray type: Rain • ball-joint: overhead shower angle adjustable • material spray disc: metal • fully finished matching spray face • maximum flow rate at 3 bar: 5,7 l/min • overhead shower removable for cleaning • installation: ceiling, wall • connection thread G ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.35369USA
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)61
    • Width (mm)220
    • Depth (mm)220
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit