We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Axor Citterio E Single-Hole Faucet 36100001

Unique ref.: 36100001
Brand: AXOR
Product family: AXOR Citterio E
Product group: Basin mixers
Width (mm): 60
Height (mm): 235
Depth (mm): 193
Date of publishing: 2019-01-01
Edition number: 1
Type: Object (single object)
Download (10)
AXOR Citterio E Axor Citterio E Single-Hole Faucet

· ComfortZone 125
· projection 143 mm
· laminar spray
· flow rate at 3 bar: 4.5 l/min
· joystick ceramic cartridge
· suitable for continuous flow water heaters
· pop-up waste set G 1
· connection dimension: DN15


Material main: Chrome
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 2.065

BIMobject Category: Sanitary - Taps/Faucets/Brassware
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Description: Taps and water supply outlet fittings
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Depth 193 mm
Height 235 mm
Material Chrome
Width 60 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Chrome

BIMobject®