Publish your products
36108USA AXOR Citterio E 3-hole basin mixer 170 with escutcheons and pop-up waste set
36108USA AXOR Citterio E 3-hole basin mixer 170 with escutcheons and pop-up waste set
    AXOR

    36108USA AXOR Citterio E 3-hole basin mixer 170 with escutcheons and pop-up waste set

    AXOR Citterio E 3-hole basin mixer 170 with escutcheons and pop-up waste set
    Specification
    • Surfaces: - 36108001 Chrome - 36108671 Matt Black Specification: • ComfortZone 170 • projection: 165 mm • spray type: laminar spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves 90° • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: NPT ½ • connection dimension: DN15
    Technical specification
    • Unique ref.36108USA
    • Product familyAXOR Citterio E
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)224
    • Width (mm)260
    • Depth (mm)206
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit