Publish your products
AXOR Citterio E Single lever bidet mixer with pin handle and pop-up waste set
AXOR Citterio E Single lever bidet mixer with pin handle and pop-up waste set
    AXOR

    AXOR Citterio E Single lever bidet mixer with pin handle and pop-up waste set

    AXOR Citterio E Single lever bidet mixer with pin handle and pop-up waste set
    Specification
    • Surfaces: - 36120001 Chrome - 36120671 Matt Black Specification: • projection 114 mm • aerator with ball pivot • maximum flow rate at 3 bar: 5,7 l/min • ceramic cartridge • suitable for continous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.36120USA
    • Product familyAXOR Citterio E
    • Product groupBidet mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)189
    • Width (mm)60
    • Depth (mm)154
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010126
    • ETIM NameBidet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_11
    • Uniclass 2015 DescriptionBidet taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit