Publish your products
AXOR Citterio E Single lever basin mixer for concealed installation wall-mounted with spout 221 mm and plate 2 ticks
AXOR Citterio E Single lever basin mixer for concealed installation wall-mounted with spout 221 mm and plate 2 ticks
    AXOR

    AXOR Citterio E Single lever basin mixer for concealed installation wall-mounted with spout 221 mm and plate 2 ticks

    AXOR Citterio E Single lever basin mixer for concealed installation wall-mounted with spout 221 mm and plate 2 ticks
    Specification
    • Surfaces: - 36133009 Matt Black Specification: • consists of: single lever basin mixer for concealed installation wall-mounted, waste set • projection: 221 mm • spray type: laminar spray • maximum flow rate at 3 bar: 2,6 l/min • joystick ceramic cartridge • non-closing waste set • connection type: basic set • handle can be positioned on the right or left, depends on the basic set installation
    Technical specification
    • Unique ref.36133SGP
    • Product familyAXOR Citterio E
    • Product groupBasin mixers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)79
    • Width (mm)170
    • Depth (mm)232
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    Singapore
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit