Publish your products
36410XXX AXOR Citterio E 4-hole tile mounted thermostatic bath mixer
36410XXX AXOR Citterio E 4-hole tile mounted thermostatic bath mixer
    AXOR

    36410XXX AXOR Citterio E 4-hole tile mounted thermostatic bath mixer

    AXOR Citterio E 4-hole tile mounted thermostatic bath mixer
    Specification
    • Surfaces: - 36410000 Chrome - 36410020 Polished Chrome - 36410130 Polished Bronze - 36410140 Brushed Bronze - 36410250 Brushed Gold Optic - 36410260 Brushed Chrome - 36410300 Polished Red Gold - 36410310 Brushed Red Gold - 36410330 Polished Black Chrome - 36410340 Brushed Black Chrome - 36410670 Matt Black - 36410800 Stainless Steel Optic - 36410820 Brushed Nickel - 36410830 Polished Nickel - 36410930 Polished Brass - 36410950 Brushed Brass - 36410990 Polished Gold Optic Specification: • consists of: 4-hole tile mounted bath mixer, hand shower, Secuflex hose set • projection 190 mm • 2 functions • diversion between outlets via diverter knob • spray type mixer: laminar spray • spray type hand shower: Rain, RainAir, WhirlAir • maximum pull-out length of hand shower: 1.10 m • maximum flow rate at 3 bar: 20 l/min • flow rate for bath spout at 3 bar: 20 l/min • flow rate of hand shower at 3 bar: 14 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with automatic resetting • with silencer • connection type: basic set • connection dimension: DN15
    Technical specification
    • Unique ref.36410XXX
    • Product familyAXOR Citterio E
    • Product groupBath thermostat
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)212
    • Width (mm)429
    • Depth (mm)245
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit