Publish your products
36425XXX AXOR Citterio E Bath Spout
36425XXX AXOR Citterio E Bath Spout
    AXOR

    36425XXX AXOR Citterio E Bath Spout

    AXOR Citterio E Bath Spout
    Specification
    • Surfaces: - 36425670 Matt Black - 36425000 Chrome - 36425020 Polished Chrome - 36425130 Polished Bronze - 36425140 Brushed Bronze - 36425250 Brushed Gold Optic - 36425260 Brushed Chrome - 36425300 Polished Red Gold - 36425310 Brushed Red Gold - 36425330 Polished Black Chrome - 36425340 Brushed Black Chrome - 36425800 Stainless Steel Optic - 36425820 Brushed Nickel - 36425830 Polished Nickel - 36425930 Polished Brass - 36425950 Brushed Brass - 36425990 Polished Gold Optic Specification: • 1 function • connection type: G ¾ • projection 181 mm • maximum flow rate at 3 bar: 23 l/min • spray type: laminar spray
    Technical specification
    • Unique ref.36425XXX
    • Product familyAXOR Citterio E
    • Product groupBath fillers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)68
    • Width (mm)68
    • Depth (mm)194
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)871
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit