Publish your products
AXOR Uno bidet mixer loop chrome
AXOR Uno bidet mixer loop chrome
    AXOR

    AXOR Uno bidet mixer loop chrome

    AXOR Uno Single lever bidet mixer with loop handle and pop-up waste set
    Specification
    • Surfaces: - 38211000 Chrome - 38211020 Polished Chrome - 38211130 Polished Bronze - 38211140 Brushed Bronze - 38211250 Brushed Gold Optic - 38211260 Brushed Chrome - 38211300 Polished Red Gold - 38211310 Brushed Red Gold - 38211330 Polished Black Chrome - 38211340 Brushed Black Chrome - 38211800 Stainless Steel Optic - 38211820 Brushed Nickel - 38211830 Polished Nickel - 38211930 Polished Brass - 38211950 Brushed Brass - 38211990 Polished Gold Optic Specification: • consists of: single lever bidet mixer, waste set • projection 126 mm • aerator with ball pivot • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continous flow water heaters • pop-up waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
    Technical specification
    • Unique ref.38211000
    • Product familyAXOR Uno
    • Product groupBidet mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)192
    • Width (mm)46
    • Depth (mm)164
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010126
    • ETIM NameBidet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_11
    • Uniclass 2015 DescriptionBidet taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit