Publish your products
AXOR Uno Towel hook
AXOR Uno Towel hook
    AXOR

    AXOR Uno Towel hook

    AXOR Uno Towel hook
    Specification
    • Surfaces: - 41537000 Chrome - 41537020 Polished Chrome - 41537090 Chrome/Gold Optic - 41537130 Polished Bronze - 41537140 Brushed Bronze - 41537250 Brushed Gold Optic - 41537260 Brushed Chrome - 41537300 Polished Red Gold - 41537310 Brushed Red Gold - 41537330 Polished Black Chrome - 41537340 Brushed Black Chrome - 41537420 Platinum - 41537800 Stainless Steel Optic - 41537810 Satinox - 41537820 Brushed Nickel - 41537830 Polished Nickel - 41537880 Satin Chrome - 41537930 Polished Brass - 41537950 Brushed Brass - 41537990 Polished Gold Optic Specification: • wall-mounted • material: metal • with mounting material • concealed fastening • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.41537XXX
    • Product familyAXOR Uno
    • Product groupHooks
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    • Height (mm)30
    • Width (mm)30
    • Depth (mm)40
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)91.5
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit