Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
axor/products/dba0aadb-11cc-4714-992e-e399b4604521
Home
Categories
Sanitary
Bathroom Installation Systems
42540XXX Exafill Complete set basic set and finish set bath filler,waste and overflow set for bathtubs
Available in United States
AXOR
Follow
42540XXX Exafill Complete set basic set and finish set bath filler,waste and overflow set for bathtubs
Exafill Complete set basic set and finish set bath filler,waste and overflow set for bathtubs
Download
Specification
Specification
Surfaces: - 42540000 Chrome - 42540140 Brushed Bronze - 42540250 Brushed Gold Optic - 42540300 Polished Red Gold - 42540310 Brushed Red Gold - 42540330 Polished Black Chrome - 42540340 Brushed Black Chrome - 42540670 Matt Black - 42540700 Matt White - 42540800 Stainless Steel Optic - 42540820 Brushed Nickel - 42540950 Brushed Brass - 42540990 Polished Gold Optic Specification:
Technical specification
Technical specification
Unique ref.
42540XXX
Type
Object (single object)
Date of publishing
2025-03-20
Edition number
1
Height (mm)
850
Width (mm)
75
Depth (mm)
105
Links
Links
Product url
https://www.axor-design.com/articledetail--42540000
Installation instructions
https://www.axor-design.com/articledetail--42540000
Technical description
https://www.axor-design.com/articledetail--42540000
Related
Related
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Bathroom Installation Systems
IFC classification
Sanitary Terminal
Similar products
AXOR
AXOR One 2-hole basin mixer Select 260 without waste set
Download
AXOR
AXOR ShowerComposition Shower module 250/250 2jet 2.5 GPM with shoulder shower and thermostatic module
Download
AXOR
AXOR Basic set for single lever basin mixer for concealed installation wall-mounted
Download
AXOR
AXOR Uno Single lever shower mixer for exposed installation with zero handle 45600820
Download
AXOR
AXOR ShowerSolutions Hand shower 120 3jet 26050820
Download
AXOR
AXOR Uno Single lever bath mixer floor-standing with loop handle 38442820
Download