Publish your products
AXOR Universal Rectangular Toilet brush holder wall-mounted
AXOR

AXOR Universal Rectangular Toilet brush holder wall-mounted

AXOR Universal Rectangular Toilet brush holder wall-mounted
Specification
  • Surfaces: - 42655007 Chrome - 42655347 Brushed Black Chrome - 42655677 Matt Black - 42655997 Polished Gold Optic Specification: • wall-mounted • material: metal • with cover lid • with removable insert • with mounting material • concealed fastening • drilling distance 35 mm • diameter drill hole: 6 mm
Technical specification
  • Unique ref.42655CHN
  • Product familyAXOR Universal Rectangular
  • Product groupToilet brush holders
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
  • Height (mm)428
  • Width (mm)82
  • Depth (mm)91
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2.3
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEC010555
  • ETIM NameLavatory brush set
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76_86
  • Uniclass 2015 DescriptionToilet brush holders
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Asia
China
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit