Publish your products
42856XXX AXOR Universal Circular Toilet paper holder
42856XXX AXOR Universal Circular Toilet paper holder
    AXOR

    42856XXX AXOR Universal Circular Toilet paper holder

    AXOR Universal Circular Toilet paper holder
    Specification
    • Surfaces: - 42856000 Chrome - 42856670 Matt Black - 42856700 Matt White - 42856950 Brushed Brass - 42856990 Polished Gold Optic - 42856250 Brushed Gold Optic - 42856140 Brushed Bronze - 42856300 Polished Red Gold - 42856310 Brushed Red Gold - 42856820 Brushed Nickel - 42856800 Stainless Steel Optic - 42856330 Polished Black Chrome - 42856340 Brushed Black Chrome - 42856020 Polished Chrome - 42856260 Brushed Chrome - 42856830 Polished Nickel - 42856130 Polished Bronze - 42856930 Polished Brass Specification: • wall-mounted • installation horizontal or vertical possible • material: metal • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm • can also be used as spare roll holder
    Technical specification
    • Unique ref.42856XXX
    • Product familyAXOR Universal Circular
    • Product groupRoll holders
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)55
    • Width (mm)177
    • Depth (mm)83
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010553
    • ETIM NameToilet roll holder
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit