Publish your products
AXOR Edge exp.therm bm 2o CN chr
AXOR Edge exp.therm bm 2o CN chr
    AXOR

    AXOR Edge exp.therm bm 2o CN chr

    AXOR Edge Thermostat for exposed/ concealed installation for 2 functions
    Specification
    • Surfaces: - 46240007 Chrome - 46240137 Polished Bronze - 46240307 Polished Red Gold - 46240337 Polished Black Chrome - 46240997 Polished Gold Optic Specification: • 2 functions • Select push-button on/off control for 2 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 11 l/min • thermostat cartridge • safety lock at 40 °C • temperature limitation adjustable • shelf made of safety glass • shelf finish: frosted grey glass • connection type: basic set • connection dimension: DN15 • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons hand shower and Rain large
    Technical specification
    • Unique ref.46240007
    • Product familyAXOR Edge
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit